1 in. 90 Degree Flex Squeeze Connector, Insulated
Image of 3204 1 in. 90 Degree Flex Squeeze Connector, Insulated

1 in. 90 Degree Flex Squeeze Connector, Insulated

Brand: Raco

Catalog ID: 3204

1 in. 90 Degree Flex Squeeze Connector, Insulated

  • All malleable construction ensures mechanical protection for the raceway
  • Electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available
MC_BX_CONDUIT LOGO

General

Catalog Number

3204

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Malleable Iron

UPC

050169032046

Dimensions

Dimensions

2.844 in x 2.344 in x 2.23 in

Height

2.23 in

Length

2.844 in

Trade Size

1 in

Weight

0.621 lb

Width

2.344 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

4500