1 in. 90 Degree Flex Squeeze Connector, Uninsulated
Image of 2694 1 in. 90 Degree Flex Squeeze Connector, Uninsulated

1 in. 90 Degree Flex Squeeze Connector, Uninsulated

Brand: Raco

Catalog ID: 2694

1 in. 90 Degree Flex Squeeze Connector, Uninsulated

  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available

General

Catalog Number

2694

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

050169026946

Dimensions

Dimensions

1.844 in x 2.344 in x 2.23 in

Height

2.23 in

Length

1.844 in

Package Height

4.84 in

Package Length

5.11 in

Package Weight

1.9 lb

Package Width

3.54 in

Trade Size

1 in

Weight

0.3 lb

Width

2.344 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Industry Standard(s)

UL 514B

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

50

Minimum Pack Quantity

5

Pallet Quantity

2000