1 in. 90 Degree Liquidtight Connector, Insulated with Ground Lug
Image of 3544-3 1 in. 90 Degree Liquidtight Connector, Insulated with Ground Lug

1 in. 90 Degree Liquidtight Connector, Insulated with Ground Lug

Brand: Raco

Catalog ID: 3544-3

1 in. 90 Degree Liquidtight Connector, Insulated with Ground Lug

Use RACO® grounding liquidtight 90° connectors when installation requires a copper or aluminum external bonding jumper on flexible metallic liquidtight conduit. Suitable for use in Class I, Div 2; Class II, Div 1 & 2; and Class III, Div 1 &2. For use in either indoor our outdoor applications.

  • Malleable iron construction of the body and steel nut
  • All metallic components are zinc electroplated for added corrosion protection
  • Malleable iron castings mate with other components perfectly without strain or distortion
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • UL Listed, CSA
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3544-3

Conduit Type

Liquidtight

Connector Type

Grounding

Environmental Conditions

Wet Location

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel/Malleable Iron

UPC

050169354438

Dimensions

Dimensions

3.35 in x 1.703 in x 2.93 in

Height

2.93 in

Length

3.35 in

Trade Size

1 in

Weight

0.656 lb

Width

1.703 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Configuration

Connector Type

Grounding

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1500