




Brand: Raco
Catalog ID: 3544-8
Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

Catalog Number
3544-8
Conduit Type
Liquidtight
Environmental Conditions
Wet Location
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel/Malleable Iron
Product Family
Liquidtight
Product Type
Commercial Fittings
UPC
050169354483
Dimensions
3.212 in x 1.711 in x 2.895 in
Height
2.895 in
Length
3.212 in
Trade Size
1 in
Weight
0.568 lb
Width
1.711 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Environmental Conditions
Wet Location
Industry Standard(s)
UL 514B
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
2730