RACO
1 in. 90 Degree Liquidtight Connector, Uninsulated
Image of 3424DC 1 in. 90 Degree Liquidtight Connector, Uninsulated

1 in. 90 Degree Liquidtight Connector, Uninsulated

Brand: Raco

Catalog ID: 3424DC

1 in. 90 Degree Liquidtight Connector, Uninsulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight 90° connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

  • Diecast zinc construction
  • Noninsulated
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • cULus
  • Available in trade sizes 3/8 in. through 2 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3424DC

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169980149

Dimensions

Dimensions

3.875 in x 1.835 in x 3.369 in

Height

3.369 in

Length

3.875 in

Trade Size

1 in

Weight

0.41 lb

Width

1.835 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2940