RACO
1 in. EMT 2-Hole Strap
Image of 2094 1 in. EMT 2-Hole Strap

1 in. EMT 2-Hole Strap

Brand: Raco

Catalog ID: 2094

1 in. EMT 2-Hole Strap

Mount EMT conduit with RACO® 2-hole straps. Easliy position the straps with the snap on style. Align the fastener easily with the oversized bolt holes located on the strap.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Oversized bolt holes make alignment of fastener quick and easy
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

2094

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Item Type

4D

Material

Steel

UPC

050169020944

Dimensions

Dimensions

2.944 in x 0.674 in x 1.23 in

Height

1.23 in

Length

2.944 in

Trade Size

1 in

Weight

0.026 lb

Width

0.674 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

33600