Image of 2174RAC 1 in. EMT Bushing, Insulated
Buy America(n) Qualified

1 in. EMT Bushing, Insulated

Brand: Raco

Catalog ID: 2174RAC

1 in. EMT Bushing, Insulated

  • High-density Polyethylene construction
  • Temperature rated at 90?C
  • Easy push-on design
  • White Color
  • Additional sizes available

General

Catalog Number

2174RAC

Color

White

Conduit Type

EMT

Material

Polyethylene

UPC

050169021743

Dimensions

Dimensions

0.635 in x 1.3 in x 1.3 in

Height

1.3 in

Length

0.635 in

Trade Size

1 in

Weight

0.01 lb

Width

1.3 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

NEC

Compliant

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

21000