Image of 2904-8 1 in. EMT Compression Connector, Uninsulated
* Representative image
Image of 2904-8 1 in. EMT Compression Connector, Uninsulated

1 in. EMT Compression Connector, Uninsulated

Brand: Raco

Catalog ID: 2904-8

1 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2904-8

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169290484

Dimensions

Dimensions

2.031 in x 1.719 in x 1.719 in

Height

1.719 in

Length

2.031 in

Trade Size

1 in

Weight

0.291 lb

Width

1.719 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

4800

Resources and downloads