Image of 2924 1 in. EMT Compression Coupling
*Representative image
Image of 2924 1 in. EMT Compression Coupling

1 in. EMT Compression Coupling

Brand: Raco

Catalog ID: 2924

1 in. EMT Compression Coupling

Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2924

Conduit Type

EMT

Connector Type

Compression

Fitting Type

Couplings

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169029244

Dimensions

Dimensions

2.323 in x 1.528 in x 1.528 in

Height

1.528 in

Length

2.323 in

Package Height

4.319 in

Package Length

10.014 in

Package Weight

6.831 lb

Package Width

5.25 in

Trade Size

1 in

Weight

0.273 lb

Width

1.528 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

4800