1 in. EMT or 3/4 in. Flex Nail-Up Strap
Image of 2254 1 in. EMT or 3/4 in. Flex Nail-Up Strap

1 in. EMT or 3/4 in. Flex Nail-Up Strap

Brand: Raco

Catalog ID: 2254

1 in. EMT or 3/4 in. Flex Nail-Up Strap

Mount EMT conduit with RACO® nail-up straps. Made of pre-galvanized steel for added corrosion protection.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • cULus
  • Available in trade sizes 1/2 in. through 1 in.
Conduit

General

Catalog Number

2254

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Material

Steel

UPC

050169022542

Dimensions

Dimensions

2.406 in x 1.5 in x 0.1 in

Height

0.1 in

Length

2.406 in

Package Height

2.75 in

Package Length

6.75 in

Package Weight

2.5 lb

Package Width

4.5 in

Trade Size

1 in

Weight

0.025 lb

Width

1.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

64000