1 in. EMT or 3/4 in. Rigid/IMC Clamp Back
Image of 1343 1 in. EMT or 3/4 in. Rigid/IMC Clamp Back

1 in. EMT or 3/4 in. Rigid/IMC Clamp Back

Brand: Raco

Catalog ID: 1343

1 in. EMT or 3/4 in. Rigid/IMC Clamp Back

Create the space between the conduit and mounting space with RACO® Clamp Backs. Used with EMT or Rigid/IMC straps. Prevent buildup of snow and rain between the conduit and surface in outdoor applications.

  • Malleable iron construction ensures mechanical protection
  • Elongated bolt holes allows easy alignment with the conduit strap
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1343

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

UPC

050169013434

Dimensions

Dimensions

2.538 in x 1.172 in x 0.453 in

EMT Size

1 in

Height

0.453 in

Length

2.538 in

Rigid/IMC Size

0.75 in

Trade Size

Rigid/IMC 3/4 in, EMT 1 in

Weight

0.105 lb

Width

1.172 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

32000