1 in. EMT Raintight Compression Connector, Extended Thread, Uninsulated
Image of 2904RTE 1 in. EMT Raintight Compression Connector, Extended Thread, Uninsulated

1 in. EMT Raintight Compression Connector, Extended Thread, Uninsulated

Brand: Raco

Catalog ID: 2904RTE

1 in. EMT Raintight Compression Connector, Extended Thread, Uninsulated

  • Extended thread for thicker boxes
  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Marked with "Wet Location" for easy inspection
  • cULus
  • Available in trade sizes of 3/4 in. and 1 in.
  • Installed knockout seal

General

Catalog Number

2904RTE

Conduit Type

EMT

Connector Type

Compression

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169992227

Dimensions

Dimensions

2.41 in x 1.64 in x 1.64 in

Height

1.64 in

Length

2.41 in

Trade Size

1 in.

Weight

0.268 lb

Width

1.64 in

Width Inside

5.118

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

75

Minimum Pack Quantity

15

Pallet Quantity

5700