Image of 2024-8 1 in. EMT Set-Screw Coupling

1 in. EMT Set-Screw Coupling

Brand: Raco

Catalog ID: 2024-8

1 in. EMT Set-Screw Coupling

To couple two ends of EMT conduit, use RACO® set-screw couplings in dry locations. Provides concrete-tight connections when taped. Suitable for applications above 600 volts.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2024-8

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Steel

UPC

050169202487

Dimensions

Dimensions

1.869 in x 1.325 in x 1.65 in

Height

1.65 in

Length

1.869 in

Trade Size

1 in

Weight

0.19 lb

Width

1.325 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

4800