1 in. Flex Straight Squeeze Connector, Insulated
Image of 3304-8 1 in. Flex Straight Squeeze Connector, Insulated

1 in. Flex Straight Squeeze Connector, Insulated

Brand: Raco

Catalog ID: 3304-8

1 in. Flex Straight Squeeze Connector, Insulated

  • All malleable construction ensures mechanical protection for the raceway
  • Electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

General

Catalog Number

3304-8

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Malleable Iron

UPC

050169330487

Dimensions

Dimensions

1.688 in x 1.735 in x 2.391 in

Height

2.391 in

Length

1.688 in

Trade Size

1 in

Weight

0.285 lb

Width

1.735 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

2400