1 in. Flex to 1 in. EMT Screw-In/Compression Coupling
Image of 1484 1 in. Flex to 1 in. EMT Screw-In/Compression Coupling

1 in. Flex to 1 in. EMT Screw-In/Compression Coupling

Brand: Raco

Catalog ID: 1484

1 in. Flex to 1 in. EMT Screw-In/Compression Coupling

  • Rugged metallic construction ensures mechanical protection
  • Additional sizes available
Conduit

General

Catalog Number

1484

Color

Conduit Type

Flexible Metal Conduit

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169014844

Dimensions

Dimensions

1.984 in x 1.516 in x 1.516 in

Height

1.516 in

Length

1.984 in

Package Height

6.1 in

Package Length

5.11 in

Package Weight

5.75 lb

Package Width

3.54 in

Trade Size

1 in EMT to 1 in Flex

Weight

0.23 lb

Width

1.516 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Compression

Logistics

Carton Quantity

250

Minimum Pack Quantity

25

Pallet Quantity

10000