1 in. Flex/AC Straight Squeeze Connector, Uninsulated
Image of 2194 1 in. Flex/AC Straight Squeeze Connector, Uninsulated

1 in. Flex/AC Straight Squeeze Connector, Uninsulated

Brand: Raco

Catalog ID: 2194

1 in. Flex/AC Straight Squeeze Connector, Uninsulated

  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available
MC_BX

General

Catalog Number

2194

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169021941

Dimensions

Dimensions

1.766 in x 1.6 in x 1.875 in

Height

1.875 in

Length

1.766 in

Package Height

4.84 in

Package Length

5.11 in

Package Weight

1.94 lb

Package Width

3.54 in

Trade Size

1 in

Weight

0.194 lb

Width

1.6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

4000