1 in. Liquidtight Straight Connector, Insulated
Image of 3514-8 1 in. Liquidtight Straight Connector, Insulated

1 in. Liquidtight Straight Connector, Insulated

Brand: Raco

Catalog ID: 3514-8

1 in. Liquidtight Straight Connector, Insulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

  • Use with flexible metallic liquidtight conduit and Type B flexible nonmetallic liquidtight conduit
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Innovative split gland-ring assures a perfect seal, preventing pullouts
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3514-8

Conduit Type

Flexible Metal Conduit

Environmental Conditions

Wet Location

EU RoHS Indicator

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

UPC

050169351482

Dimensions

Dimensions

1.797 in x 1.703 in x 1.703 in

Height

1.703 in

Length

1.797 in

Trade Size

1 in

Weight

0.372 lb

Width

1.703 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

EU RoHS Indicator

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

2730