Image of 1244 1 in. Rigid/IMC Bonding Locknut
* Representative image
Image of 1244 1 in. Rigid/IMC Bonding Locknut

1 in. Rigid/IMC Bonding Locknut

Brand: Raco

Catalog ID: 1244

1 in. Rigid/IMC Bonding Locknut

Secure threaded Rigid/IMC conduit where severe vibration is encountered using RACO® bonding locknuts. Bonding locknuts provides additional locking and grounding connecitons. Duarable steel construction.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • UL and CSA Listed
  • Available in trade sizes 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

1244

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Locknuts

Material

Steel

UPC

050169012444

Dimensions

Dimensions

0.22 in x 1.59 in x 1.88 in

Height

1.88 in

Length

0.22 in

Trade Size

1 in

Weight

0.057 lb

Width

1.59 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

21600

Resources and downloads