Image of 1404 1 in. Rigid/IMC Bushing, Insulated
* Representative image
Image of 1404 1 in. Rigid/IMC Bushing, Insulated
Buy America(n) Qualified

1 in. Rigid/IMC Bushing, Insulated

Brand: Raco

Catalog ID: 1404

1 in. Rigid/IMC Bushing, Insulated

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at raceway entrance. May also be used on the threaded box end of a conduit connector to smooth the wire entrance. Made from high-impact polypropylene.

  • Insuliner rated for 105° C
  • Raised outside edges allow easy tightening by hand or tool
  • UL Listed
  • Available in trade sizes of 1/2 in. through 6 in.

Product details

Conduit

General

Catalog Number

1404

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Insulation Type

Insulated

Material

Polypropylene

UPC

050169014042

Dimensions

Dimensions

0.485 in x 1.63 in x 1.63 in

Height

1.63 in

Length

0.485 in

Trade Size

1 in

Weight

0.015 lb

Width

1.63 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

200

Pallet Quantity

20000

Resources and downloads