Image of 1194 1 in. Rigid/IMC Locknut
* Representative image
Image of 1194 1 in. Rigid/IMC Locknut

1 in. Rigid/IMC Locknut

Brand: Raco

Catalog ID: 1194

1 in. Rigid/IMC Locknut

Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • For use in dry locations
  • Not UL Listed
  • Available in trade sizes 1/2 in. through 6 in.

Product details

Conduit

General

Catalog Number

1194

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Locknuts

Material

Steel

UPC

050169011942

Dimensions

Dimensions

0.17 in x 1.705 in x 1.566 in

Height

1.566 in

Length

0.17 in

Trade Size

1 in

Weight

0.027 lb

Width

1.705 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

63000

Resources and downloads