1 in. Rigid/IMC Threaded Conduit Hub Grounding Ring
Image of 1754 1 in. Rigid/IMC Threaded Conduit Hub Grounding Ring

1 in. Rigid/IMC Threaded Conduit Hub Grounding Ring

Brand: Raco

Catalog ID: 1754

1 in. Rigid/IMC Threaded Conduit Hub Grounding Ring

  • Die cast zinc construction provides corrosion resistance
  • NPSM tapping threads
  • Slotted head, steel, water-tight bonding screw

General

Catalog Number

1754

Conduit Type

Rigid/IMC

Material

Die Cast Zinc

UPC

050169017548

Dimensions

Dimensions

2.01 in x 2.01 in x 0.077 in

Height

0.077 in

Length

2.01 in

Trade Size

1 in

Weight

0.099 lb

Width

2.01 in

Logistics

Carton Quantity

250

Pallet Quantity

10000