1 in. Rigid/IMC to Flex Combination Coupling
Image of 1554 1 in. Rigid/IMC to Flex Combination Coupling

1 in. Rigid/IMC to Flex Combination Coupling

Brand: Raco

Catalog ID: 1554

1 in. Rigid/IMC to Flex Combination Coupling

  • All malleable iron construction ensures mechanical protection for the raceway
  • All components are zinc electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Catalog Number

1554

Conduit Type

Rigid/IMC

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Malleable Iron

UPC

050169015544

Dimensions

Dimensions

1.828 in x 2.313 in x 2.313 in

Height

2.313 in

Length

1.828 in

Trade Size

1 in

Weight

0.34 lb

Width

2.313 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7200