Image of 2454-8 1 in. Sealing Washer, 10 bags of 2

1 in. Sealing Washer, 10 bags of 2

Brand: Raco

Catalog ID: 2454-8

1 in. Sealing Washer, 10 bags of 2

Positively seal between fitting and enclosure with RACO sealing washers.

  • 1-piece steel ring with neoprene gasket provides a raintight seal
  • Steel ring is zinc electroplated for added corrosion protection
  • 1-piece design assures proper installation
  • Available in trade sizes 1/2 in. through 2 in.
  • 2 per polybag
LT COND

General

Catalog Number

2454-8

Conduit Type

Liquidtight

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

Steel

UPC

050169245484

Dimensions

Dimensions

0.172 in x 1.625 in x 1.625 in

Height

1.625 in

Length

0.172 in

Trade Size

1 in

Weight

0.032 lb

Width

1.625 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

4800

Standard Package

2