Image of 1366 1 in. to 1/2 in. Reducing Washer
* Representative image
Image of 1366 1 in. to 1/2 in. Reducing Washer
Buy America(n) Qualified

1 in. to 1/2 in. Reducing Washer

Brand: Raco

Catalog ID: 1366

1 in. to 1/2 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

Product details

General

Catalog Number

1366

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

1366

UPC

050169013663

Dimensions

Dimensions

0.064 in x 1.531 in x 1.531 in

Height

1.531 in

Length

0.064 in

Trade Size

1 in to 1/2 in

Weight

0.019 lb

Width

1.531 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

64000

Resources and downloads