Image of 1367 1 in. to 3/4 in. Reducing Washer
Buy America(n) Qualified

1 in. to 3/4 in. Reducing Washer

Brand: Raco

Catalog ID: 1367

1 in. to 3/4 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

General

Catalog Number

1367

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

1367

UPC

050169013670

Dimensions

Dimensions

0.064 in x 1.531 in x 1.531 in

Height

1.531 in

Length

0.064 in

Package Height

2.875 in

Package Length

6.75 in

Package Weight

1.4 lb

Package Width

4.625 in

Trade Size

1 in to 3/4 in

Weight

0.014 lb

Width

1.531 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

64000