Image of 1144 1 in. to 3/4 in. Rigid/IMC Reducing Bushing
* Representative image
Image of 1144 1 in. to 3/4 in. Rigid/IMC Reducing Bushing

1 in. to 3/4 in. Rigid/IMC Reducing Bushing

Brand: Raco

Catalog ID: 1144

1 in. to 3/4 in. Rigid/IMC Reducing Bushing

  • Rugged steel construction ensures mechanical protection of the raceway
  • Zinc electroplated for corrosion protection
  • Additional sizes available

Product details

Conduit

General

Application

Rigid

Catalog Number

1144

Compatibility

GRC

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Item Type

4D

Material

Steel

Paintable/Stainable

No

UPC

050169011447

Dimensions

Dimensions

0.625 in x 1.281 in x 1.281 in

Height

1.281 in

Length

0.625 in

Trade Size

1 in to 3/4 in

Weight

0.072 lb

Width

1.281 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

12000

Resources and downloads