Brand: Raco
Catalog ID: 2222
Catalog Number
2222
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Malleable Iron/Diecast Zinc
UPC
050169022221
Dimensions
2.272 in x 1.375 in x 1.25 in
Height
1.25 in
Length
2.272 in
Trade Size
1/2 in
Weight
0.166 lb
Width
1.375 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
12375