Brand: Raco
Catalog ID: 3202
Catalog Number
3202
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
UPC
050169032022
Dimensions
2.234 in x 1.797 in x 1.54 in
Height
1.54 in
Length
2.234 in
Trade Size
1/2 in
Weight
0.107 lb
Width
1.797 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
13200