1/2 in. 90 Degree Liquidtight Connector, Insulated
Image of 3542 1/2 in. 90 Degree Liquidtight Connector, Insulated

1/2 in. 90 Degree Liquidtight Connector, Insulated

Brand: Raco

Catalog ID: 3542

1/2 in. 90 Degree Liquidtight Connector, Insulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

  • Use with flexible metallic liquidtight conduit and Type B flexible nonmetallic liquidtight conduit
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Innovative split gland-ring assures a perfect seal, preventing pullouts
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3542

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel/Malleable Iron

UPC

050169035429

Dimensions

Dimensions

1.17 in x 2.36 in x 2.146 in

Height

2.146 in

Length

1.17 in

Package Height

4 in

Package Length

8.625 in

Package Weight

7.373 lb

Package Width

4.938 in

Trade Size

1/2 in

Weight

0.251 lb

Width

2.36 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

6400