1/2 in. 90 Degree Rigid/IMC Handy Ell Threaded Coupling
Image of 2652 1/2 in. 90 Degree Rigid/IMC Handy Ell Threaded Coupling

1/2 in. 90 Degree Rigid/IMC Handy Ell Threaded Coupling

Brand: Raco

Catalog ID: 2652

1/2 in. 90 Degree Rigid/IMC Handy Ell Threaded Coupling

  • Gasket and cover included
  • Additional sizes available
Conduit

General

Catalog Number

2652

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169026526

Dimensions

Dimensions

1 in x 1.75 in x 1.75 in

Height

1.75 in

Length

1 in

Package Height

3.54 in

Package Length

5.11 in

Package Weight

1.725 lb

Package Width

3.54 in

Trade Size

1/2 in

Weight

0.269 lb

Width

1.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

4000