Image of 1662 1/2 in. Chase Nipple, Uninsulated

1/2 in. Chase Nipple, Uninsulated

Brand: Raco

Catalog ID: 1662

1/2 in. Chase Nipple, Uninsulated

  • Rugged metallic construction
  • Additional sizes available

General

Catalog Number

1662

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Nipples

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169016626

Dimensions

Dimensions

0.594 in x 0.938 in x 0.938 in

Height

0.938 in

Length

0.594 in

Package Height

3.54 in

Package Length

4.72 in

Package Weight

3.1 lb

Package Width

5.12 in

Trade Size

1/2 in

Weight

0.031 lb

Width

0.938 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

40000