Image of 2082 1/2 in. EMT 1-Hole Push-On Strap

1/2 in. EMT 1-Hole Push-On Strap

Brand: Raco

Catalog ID: 2082

1/2 in. EMT 1-Hole Push-On Strap

Mount EMT conduit with RACO® 1-hole push-on straps. Easliy position the straps with the snap on style. Align the fastener easily with the oversized bolt holes located on the strap.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Oversized bolt holes make alignment of fastener quick and easy
  • UL Listed
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

2082

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Material

Steel

UPC

050169020821

Dimensions

Dimensions

1.745 in x 0.57 in x 0.828 in

Height

0.828 in

Length

1.745 in

Package Height

3.75 in

Package Length

6.125 in

Package Weight

2.706 lb

Package Width

3.75 in

Trade Size

1/2 in

Weight

0.023 lb

Width

0.57 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

48000