Image of 2072 1/2 in. EMT 90° Short Angle Connector

1/2 in. EMT 90° Short Angle Connector

Brand: Raco

Catalog ID: 2072

1/2 in. EMT 90° Short Angle Connector

  • Malleable construction ensures mechanical protection for the raceway
  • Hex compression nuts assure easy wrench installation
  • All components are zinc electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Catalog Number

2072

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Item Type

4D

Material

Malleable Iron

Type

Elbows

UPC

050169020722

Dimensions

Dimensions

2.095 in x 1.125 in x 1.75 in

Height

1.75 in

Length

2.095 in

Package Height

4 in

Package Length

5.875 in

Package Weight

4.525 lb

Package Width

4.5 in

Trade Size

1/2 in

Weight

0.181 lb

Width

1.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

16000