
Brand: Raco
Catalog ID: 2172RAC
Application
Catalog Number
2172RAC
Color
White
Conduit Type
EMT
Material
Polyethylene
UPC
050169021729
Dimensions
0.573 in x 0.835 in x 0.835 in
Height
0.835 in
Length
0.573 in
Package Height
3.375 in
Package Length
5.875 in
Package Weight
0.447 lb
Package Width
4.75 in
Trade Size
1/2 in
Weight
0.005 lb
Width
0.835 in
Buy America(n) Qualified
Contact Manufacturer
NEC
Compliant
Carton Quantity
1000
Minimum Pack Quantity
100
Pallet Quantity
40000