1/2 in. EMT Compression Connector, Uninsulated
Image of 2802 1/2 in. EMT Compression Connector, Uninsulated

1/2 in. EMT Compression Connector, Uninsulated

Brand: Raco

Catalog ID: 2802

1/2 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Noninsulated
  • Oversized hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2802

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169028025

Dimensions

Dimensions

1.344 in x 0.906 in x 0.906 in

Height

0.906 in

Length

1.344 in

Package Height

6.1 in

Package Length

5.11 in

Package Weight

4.4 lb

Package Width

3.54 in

Trade Size

1/2 in

Weight

0.083 lb

Width

0.906 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Compression

Logistics

Carton Quantity

500

Pallet Quantity

24000