
Brand: Raco
Catalog ID: 1972
Bond EMT conduit to a box or enclosure with RACO® indenter connectors. Offered in either insulated or noninsulated styles. Provides concrete-tight connections when taped.
Catalog Number
1972
Conduit Type
EMT
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Steel
UPC
050169019726
Dimensions
1.5 in x 1.313 in x 1.313 in
Height
1.313 in
Length
1.5 in
Package Height
4 in
Package Length
8.75 in
Package Weight
3.5 lb
Package Width
4.875 in
Trade Size
1/2 in
Weight
0.07 lb
Width
1.313 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
500
Pallet Quantity
20000