
Brand: Raco
Catalog ID: 1982

Catalog Number
1982
Conduit Type
EMT
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Steel
UPC
050169019825
Dimensions
2 in x 0.813 in x 0.813 in
Height
0.813 in
Length
2 in
Package Height
3.75 in
Package Length
6.625 in
Package Weight
2.75 lb
Package Width
4.375 in
Trade Size
1/2 in
Weight
0.055 lb
Width
0.813 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
500
Pallet Quantity
20000