Image of 1762 1/2 in. EMT Offset Connector

1/2 in. EMT Offset Connector

Brand: Raco

Catalog ID: 1762

1/2 in. EMT Offset Connector

Used in dry locations, bond EMT conduit to a box or enclosure with RACO® offset connectors. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • UL Listed
  • CSA
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1762

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

050169017623

Dimensions

Dimensions

2.094 in x 1.04 in x 1.32 in

Height

1.32 in

Length

2.094 in

Trade Size

1/2 in

Weight

0.101 lb

Width

1.04 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

50

Pallet Quantity

15050