Brand: Raco
Catalog ID: 1352
Catalog Number
1352
Conduit Type
Rigid/IMC
Connector Type
Compression
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Steel
UPC
050169013526
Dimensions
1.438 in x 1.156 in x 1.156 in
Height
1.156 in
Length
1.438 in
Trade Size
1/2 in
Weight
0.118 lb
Width
1.156 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
10000