

Brand: Raco
Catalog ID: 2122
To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

Catalog Number
2122
Conduit Type
EMT
Connector Type
Set-Screw
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169021224
Dimensions
1.417 in x 0.858 in x 0.858 in
Height
0.858 in
Length
1.417 in
Package Height
4.24 in
Package Length
6.943 in
Package Weight
4.75 lb
Package Width
4.581 in
Trade Size
1/2 in
Weight
0.095 lb
Width
0.858 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Industry Standard(s)
UL 514B
Connector Type
Set-Screw
Carton Quantity
500
Pallet Quantity
20000