

Brand: Raco
Catalog ID: 2282
Catalog Number
2282
Conduit Type
Flexible Metal Conduit
Connector Type
Screw-In
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
Product Family
Flexible Metal
Product Type
Commercial Fittings
UPC
050169022825
Dimensions
1.375 in x 0.922 in x 0.922 in
Height
0.922 in
Length
1.375 in
Package Height
4.84 in
Package Length
5.11 in
Package Weight
2.77 lb
Package Width
3.54 in
Trade Size
1/2 in
Weight
0.053 lb
Width
0.922 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Industry Standard(s)
UL 514B
Connector Type
Screw-In
Carton Quantity
500
Pallet Quantity
20000