Brand: Raco
Catalog ID: 2272
Catalog Number
2272
Conduit Type
Flexible Metal Conduit
Connector Type
Screw-In
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Die Cast Zinc
UPC
050169022726
Dimensions
1.797 in x 0.969 in x 0.969 in
Height
0.969 in
Length
1.797 in
Trade Size
1/2 in
Weight
0.056 lb
Width
0.969 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Industry Standard(s)
UL 514B
Carton Quantity
500
Pallet Quantity
20000