Image of 2632 1/2 in. Flex Set-Screw Connector

1/2 in. Flex Set-Screw Connector

Brand: Raco

Catalog ID: 2632

1/2 in. Flex Set-Screw Connector

  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available

General

Catalog Number

2632

Conduit Type

Flexible Metal Conduit

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

050169026328

Dimensions

Dimensions

1.5 in x 1.19 in x 1.19 in

Height

1.19 in

Length

1.5 in

Package Height

4.84 in

Package Length

5.11 in

Package Weight

2.425 lb

Package Width

3.54 in

Trade Size

1/2 in

Weight

0.097 lb

Width

1.19 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

250

Minimum Pack Quantity

25

Pallet Quantity

10000