Brand: Raco
Catalog ID: 3302
Catalog Number
3302
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
UPC
050169033029
Dimensions
1.36 in x 1.125 in x 1.625 in
Height
1.625 in
Length
1.36 in
Trade Size
1/2 in
Weight
0.148 lb
Width
1.125 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
50
Pallet Quantity
19500