1/2 in. Flex to 1/2 in. EMT Squeeze/Compression Coupling
Image of 1942 1/2 in. Flex to 1/2 in. EMT Squeeze/Compression Coupling

1/2 in. Flex to 1/2 in. EMT Squeeze/Compression Coupling

Brand: Raco

Catalog ID: 1942

1/2 in. Flex to 1/2 in. EMT Squeeze/Compression Coupling

  • Rugged metallic construction ensures mechanical protection
  • Steel/malleable components are electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available
Conduit

General

Catalog Number

1942

Conduit Type

EMT

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Malleable Iron

UPC

050169019429

Dimensions

Dimensions

1.75 in x 0.938 in x 1.5 in

Height

1.5 in

Length

1.75 in

Trade Size

1/2 in Flex to 1/2 in EMT

Weight

0.164 lb

Width

0.938 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000