
Brand: Raco
Catalog ID: 4801-4

Catalog Number
4801-4
Color Code
White
Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Aluminum
UPC
050169480144
Dimensions
0.88 in x 1.36 in x 1.36 in
Form Size
1 in
Height
1.36 in
Length
0.88 in
Trade Size
1/2 in
Weight
0.059 lb
Width
1.36 in
Cable Range
.312 - .375 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Connector Type
Strain-Relief
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
12000