Brand: Raco
Catalog ID: 4801-5
Catalog Number
4801-5
Color
Blue
Color Code
Blue
Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Aluminum
UPC
050169480151
Dimensions
0.88 in x 1.36 in x 1.36 in
Form Size
1 in
Height
1.36 in
Length
0.88 in
Trade Size
1/2 in
Weight
0.059 lb
Width
1.36 in
Cable Range
.375 - .437 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
12000