Brand: Raco
Catalog ID: 4802-4
Catalog Number
4802-4
Color
Blue
Color Code
Blue
Conduit Type
Liquidtight
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Aluminum
UPC
050169480243
Dimensions
1.65 in x 1.13 in x 1.13 in
Form Size
2 in
Height
1.13 in
Length
1.65 in
Trade Size
1/2 in
Weight
0.087 lb
Width
1.13 in
Cable Range
0.375 - 0.500 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7600