Brand: Raco
Catalog ID: 1452
Catalog Number
1452
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Nipples
Material
Die Cast Zinc
UPC
050169014523
Dimensions
2.422 in x 0.938 in x 1.688 in
Height
1.688 in
Length
2.422 in
Trade Size
1/2 in
Weight
0.086 lb
Width
0.938 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Carton Quantity
50
Pallet Quantity
15050