1/2 in. REDI-LOC® Series AC/MC Duplex Cable Connector
Image of 2715 1/2 in. REDI-LOC® Series AC/MC Duplex Cable Connector
Image of 2715 1/2 in. REDI-LOC® Series AC/MC Duplex Cable Connector

1/2 in. REDI-LOC® Series AC/MC Duplex Cable Connector

Brand: Raco

Catalog ID: 2715

1/2 in. REDI-LOC® AC/MC Duplex Cable Connector

  • Tri-head screw/clamp design can accommodate two runs of MCI, AC, and HCF cable. Connector can be installed by using a slotted, Phillips, or Robertson.
  • Preassembled anti-short bushing will not fall out during installation.
  • Reusable design - installation can be reversed just as easily as it was originally installed.
  • Made from steel, and nylon (bushing).
  • Zinc electro plated for corrosion protection.
  • Tri-lingual (English, Spanish, and French) installation instructions included in each unit carton.
MC_BX

General

Catalog Number

2715

Conduit Type

Armored Cable/Metal Clad (AC/MC)

Fitting Type

Connectors

Material

Steel

Product Family

MC/BX Cable

Product Type

Commercial Fittings

UPC

050169027158

Dimensions

Dimensions

1.625 in x 1.688 in x 1 in

Height

1 in

Length

1.625 in

Package Height

4.25 in

Package Length

6.25 in

Package Weight

3.125 lb

Package Width

4.5 in

Trade Size

1/2 in

Weight

0.125 lb

Width

1.688 in

Conductor Related

Cable Size

MCI: AL .450 - .545; MCI: Steel .425 - .550; MCC: AL .380 - .550; MCC: AC 14-1 to 12-3 w/Grnd., Alum. and Steel

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Logistics

Carton Quantity

250

Minimum Pack Quantity

25

Pallet Quantity

10000